??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24600.0030 Disk-Type Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24600. - Disc-Type Handwheels, light-metal / without keyway, without cylindrical handle
Bill of material
24600.0030 Disk-Type Handwheel
BESTNR
Ref. No.
24600.0030
AUS
Version
without keyway, without cylindrical handle, small
D1
200 mm
D2
H7 small-large
18 mm
D3
42 mm
B
20.5 mm
L1
24 mm
L2
45 mm
G
Weight
885 g
Embedded user actions